SAC-8P-15,0-285/M12FS SH TP SO
   - 
  Sensor/actuator cable
    
      1549719
      
      
    
  
      Sensor/actuator cable, 8-position, PUR, highly flexible, gray RAL 7001, shielded, free cable end, on Socket straight M12, coding: A, cable length: 15 m, Twisted pair cable
Product details
| Product type | Sensor/actuator cable | 
| Number of positions | 8 | 
| No. of cable outlets | 1 | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Flammability rating according to UL 94 | HB | 
| Seal material | NBR | 
| Material of grip body | TPU, hardly inflammable, self-extinguishing | 
| Contact material | CuZn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | TPU GF | 
| Material for screw connection | Zinc die-cast, nickel-plated | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 30 V AC | 
| 30 V DC | |
| Nominal current IN | 2 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Status display | no | 
| Status display present | no | 
| Connection 1 | |
| Type | free cable end | 
| Connection 2 | |
| Type | Socket straight M12 | 
| Number of positions | 8 | 
| Coding type | A | 
| Cable length | 15 m | 
| PUR, gray, shielded [285] | |
| Dimensional drawing | 
                 | 
            
| Number of positions | 8 | 
| Shielded | yes | 
| Cable type | PUR, gray, shielded [285] | 
| Conductor structure signal line | 32x 0.10 mm | 
| AWG signal line | 24 | 
| Conductor cross section | 4x 2x 0.25 mm² (Signal line) | 
| 1x 0.25 mm² (Drain wire) | |
| External cable diameter | 7.60 mm ±0.2 mm | 
| Outer sheath, material | PUR | 
| External sheath, color | gray RAL 7001 | 
| Conductor material | Bare Cu litz wires | 
| Material wire insulation | PES | 
| Single wire, color | white-brown, green-yellow, gray-pink, blue-red | 
| Twisted pairs | 2 cores to the pair | 
| Overall twist | 4 pairs for core | 
| Optical shield covering | 85 % | 
| Insulation resistance | ≥ 100 MΩ*km | 
| Nominal voltage, cable | 350 V | 
| Test voltage | 1200 V | 
| Minimum bending radius, flexible installation | 7.5 x D | 
| Smallest bending radius, movable installation | 57 mm | 
| Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 100 mm, Traversing path: 1.2 m, Traversing rate: 1.4 m/s, Acceleration: 2 m/s² | 
| Resistance to oil | very good oil and chemical resistance | 
| Other resistance | Ozone and UV resistant | 
| Low adhesion | |
| abrasion-resistant | |
| notch tough | |
| Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) | 
| -40 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) | 
| Item number | 1549719 | 
| Packing unit | 5 pc | 
| Minimum order quantity | 25 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | ***** | 
| Product key | AF1CMA | 
| GTIN | 4046356152952 | 
| Weight per piece (including packing) | 1,200.5 g | 
| Weight per piece (excluding packing) | 1,200.5 g | 
| Customs tariff number | 85444290 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
ETIM
| ETIM 9.0 | EC001855 | 
UNSPSC
| UNSPSC 21.0 | 26121600 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT (Ireland) Ltd
        
        C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland