ELR W3/ 2-500 MM
-
Reversing load relay
2982621
Electronic reversing load relay with motor management, for direct driving of equipment in the 3-phase network, for approximately 1 kW
Free download available.
Downloads
Product details
Product type | Electronic motor manager |
Operating mode | 100% operating factor |
Number of phases | 3 |
Mains type | 3-phase |
Test voltage input/output | 2.5 kV |
Reversing frequency | ≤ 2.5 Hz (at cos φ = 0.5) |
Supply | |
Input name | Device supply |
Nominal supply voltage | 24 V DC |
Supply voltage range with reference to UVN | 0.8 ... 1.2 |
Quiescent current | 80 mA |
Protective circuit | Reverse polarity protection; Series polarity protection diode |
Surge protection | |
Operating voltage display | Green LED |
Error indication | Red LED |
Status display | LED (yellow) |
Control | |
Input name | Control input right/left |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
0.8 ... 1.2 | |
Typical input current at UN | 7 mA |
Reaction time in normal load operation | < 35 ms |
Typical response time | < 25 ms |
Typical turn-off time | < 25 ms |
Reaction time in normal load operation | < 35 ms |
Switch-over frequency | < 2.5 Hz (at cos φ = 0.5) |
Current measurement | |
Basic accuracy | ± 2 % (Of end value, cos(phi) 0.3 - 0.7) |
Current range | 0.1 A ... 2 A |
Measuring via | Current transformer for any conductor current |
AC output | |
Nominal output voltage | 500 V AC |
Nominal output voltage range | 110 V AC ... 550 V AC |
Peak offstate voltage | 1500 V |
Mains frequency | 50 Hz |
60 Hz | |
Load current | 1.8 A (see derating curve) |
Load current range | 150 mA |
Leakage current | typ. 7 mA |
Residual voltage | typ. 1.4 V |
Surge current | 360 A (tp = 10 ms, at 25 °C) |
Max. load value | 645 A2s |
Protective circuit | RC element; RC element |
Surge protection | |
Surge voltage protection | > 880 V |
Acknowledging contacts O1-O4 | |
Number of outputs | 4 |
Nominal output voltage | UVN - 1 V |
Continuous load current | max. 50 mA |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Data | |
Interface | RS-232 |
Transmission speed | 4800 bit |
Width | 62 mm |
Height | 94 mm |
Depth | 122 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
safe isolation | |
Power station requirements | |
Standards/regulations | DWR 1300/ZXX01/DD/7080.8d |
EMC regulations | |
Standards/regulations | EN 61000-6-2 |
EN 61000-6-4 |
Assembly note | can be aligned with spacing > 20 mm |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2982621 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK |
Product key | DK7221 |
GTIN | 4017918975241 |
Weight per piece (including packing) | 874.7 g |
Weight per piece (excluding packing) | 748.92 g |
Customs tariff number | 85371099 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Optional connection to ELR-PB-GATEWAY
Special ELR-MM EX devices suitable for use in the chemical and petrochemical industries. A corresponding Ex-type examination certificate has been issued.
Continuous status monitoring
Real power consumed calculated every 6.6 ms
Switching of actuating/variable-speed drives, pumps, and tools with function, dirt or wear monitoring
Display of apparent, real, and reactive power, currents, voltages, phase angle, cycle counter, and operating hours counter
Freely parameterizable signaling and switching thresholds for underload/overload detection
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland