MCR-PT100-U-DC-NC
-
Resistance thermometer measuring transducer
2810434
Pt 100 temperature transducer, configurable via DIP switch, selection between 2, 3, 4-conductor technology; output signal 0...10 V, auxiliary voltage electrically isolated
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Temperature transmitter |
| No. of channels | 1 |
| Alignment span | ± 5 % |
| Alignment zero | ± 5 % |
| Test voltage power supply/signal | 750 V AC (50 Hz, 60 s) |
| Step response (10-90%) | 11 ms |
| Maximum temperature coefficient | ≤ 0.02 %/K |
| Maximum transmission error | ≤ 0.4 % (of final value) |
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC |
| Max. current consumption | 35 mA |
| Measurement | |
| Configurable/programmable | Yes, unconfigured |
| Sensor types (RTD) that can be used | Pt 100 (IEC 60751/EN 60751) |
| Temperature measuring range | 0 °C ... 300 °C (0 ... 100/150/200/300) |
| -50 °C ... 250 °C (-50 ... 50/100/150/250) | |
| Temperature measuring range: Pt 100 | -50 °C ... 50 °C |
| -50 °C ... 100 °C | |
| -50 °C ... 150 °C | |
| -50 °C ... 250 °C | |
| 0 °C ... 100 °C | |
| 0 °C ... 150 °C | |
| 0 °C ... 200 °C | |
| 0 °C ... 300 °C | |
| Sensor input current | approx. 1 mA |
| Connection technology | 2-, 3-, 4-conductor |
| Connection method | Pluggable screw connection |
| Signal: Voltage output | |
| Configurable/programmable | Yes, unconfigured |
| Voltage output signal | 0 V ... 10 V |
| Max. voltage output signal | 15 V |
| Output voltage with wire break | > 11 V |
| Load/output load voltage output | ≥ 10 kΩ |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | cULus |
| Mounting position | any |
| Item number | 2810434 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK |
| Product key | DK1XXX |
| GTIN | 4017918118266 |
| Weight per piece (including packing) | 141 g |
| Weight per piece (excluding packing) | 122.5 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland