PT-IQ-2X1-5DC-P
-
Surge protection plug
2800774
Surge protection plug with integrated multi-stage status indicator on the module for two signal wires with common reference potential. 5 V DC nominal voltage.
Product details
| General | This product is a replacement plug. |
| Product type | Replacement plug |
| Product family | PLUGTRAB IQ |
| Type | Male |
| Surge protection fault message | Optical, multi-stage |
| Nominal voltage UN | 5 V DC |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 45 mm |
| Depth | 46.6 mm |
| Horizontal pitch | 1 Div. |
| Complete module width | 17.7 mm |
| Complete module height | 91.1 mm |
| Complete module depth | 77.5 mm |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
| Maximum continuous operating voltage UC | 6 V DC |
| 4 V AC | |
| Rated current | 1000 mA (45 °C) |
| Total discharge current ITotal (8/20) µs | 20 kA |
| Surge protection fault message | Optical, multi-stage |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 |
| Standards/specifications | EN 61643-21/A1 |
| Note | 2009 |
| Mounting type | on base element |
| Item number | 2800774 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL |
| Product key | CL2151 |
| GTIN | 4046356645454 |
| Weight per piece (including packing) | 78.2 g |
| Weight per piece (excluding packing) | 78.2 g |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland