Ex ic repeater power supply and input signal conditioner, HART: Transmits supplied or active 0/4 20 mA signals from the Ex area to a load (active or passive) in the safe area. HART signals are transmitted bidirectionally. The output can be operated either actively or passively via DIP switches. The module is installed on a corresponding VIP I/O-Marshalling base element by means of plug-in contact. Installation in zone 2, “ec” type of protection is permitted.
IOA RPSS-I-I/HART/EX
-
Power/input signal conditioner
2908452
Ex ic repeater power supply and input signal conditioner, HART for VIP I/O-Marshalling base elements: Transmits 0/4 ... 20 mA signals from the potentially explosive area (zone 2, CID2) to a load (active or passive) in the safe area. 3-way electrical isolation
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Repeater power supply |
Product family | VIP I/O-Marshalling |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Electrical isolation | Reinforced insulation in accordance with IEC 61010-1 |
Limit frequency (3 dB) | 1.75 kHz (typ.) |
Step response (10-90%) | < 200 µs (typ.) |
Maximum temperature coefficient | 0.01 %/K |
Temperature coefficient, typical | 0.01 %/K |
Maximum transmission error | < 0.1 % (of final value) |
Electrical isolation Input/output/power supply | |
Electrical isolation | 250 Vrms (Rated insulation voltage (overvoltage category II; degree of pollution 2, safe isolation as per EN 61010-1)) |
2.5 kV (50 Hz, 1 min., test voltage) | |
60 V (Peak value in accordance with IEC/EN/UL/CSA C22.2 60079-11) | |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC |
Power consumption | ≤ 1600 mW (at IOUT = 20 mA, 24 V DC, 600 Ω load) |
Signal | |
Input signal | Current |
Current input signal | 4 mA ... 20 mA (repeater power supply and isolator operation) |
0 mA ... 20 mA (isolator operation) | |
Transmitter supply voltage | > 17 V (20 mA) |
Step response (10-90%) | typ. 300 µs (4 mA ... 20 mA) |
typ. 1000 µs (0 mA ... 20 mA) |
Signal | |
Output description | Current output (active and passive) |
Current output signal | 0 mA ... 20 mA (isolator amplifier) |
4 mA ... 20 mA (repeater power supply and isolator operation) | |
Max. current output signal | 22.5 mA |
Transmission Behavior | 1:1 to input signal |
Load/output load current output | ≤ 600 Ω (20 mA) |
525 Ω (22.5 mA) | |
Residual ripple | < 20 mVrms (600 Ω) |
Output ripple | < 20 mVrms (at 600 Ω) |
Output behavior in the event of an error | 0 mA (Cable break in the input) |
≥ 22.5 mA (Cable short-circuit in the input) | |
Underload/overload signal range | 0 mA ... 22.5 mA (According to NE43) |
Connection method | Screw connection |
Stripping length | 10 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (with ferrule) |
0.2 mm² ... 2.5 mm² (without ferrule) | |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 12 (flexible) |
Safety data | |
Input voltage Ui | 0 V (nA, nB) |
30 V (nC, nD) | |
30 V (Controller interface) | |
Input current Ii | 100 mA (Controller interface) |
Inductance Li | 0 mH |
Capacitance Ci | 0 nF |
Max. output voltage Uo | 28 V (nA, nB) |
0 V (nC, nD) | |
Max. output current Io | 104 mA |
Max. output power Po | 726 mW |
Safety-related maximum voltage Um | 60 V AC/DC (Peak) |
IIC: Max. external inductivity Lo / Max. external capacitance Co | / 0.27 µF |
IIB/IIIC/IIIB/IIIA: Max. external inductivity Lo / Max. external capacitance Co | / 1.65 µF |
IIA: Max. external inductivity Lo / Max. external capacitance Co | / 6.6 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 7.3 mH |
IIB/IIIC/IIIB/IIIA: Max. external inductivity Lo / Max. external capacitance Co | 14.7 mH |
IIA: Max. external inductivity Lo / Max. external capacitance Co | 29.5 mH |
Data communication (bypass) | |
HART function | Yes |
Protocols supported | HART |
Limit frequency (3 dB) | > 1.75 kHz (typical) |
Status display | Green LED (supply voltage) |
Width | 9.8 mm |
Height | 75.2 mm |
Depth | 113.2 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 2000 m (max. altitude above sea level) |
Permissible humidity (operation) | 5 % ... 95 % |
ATEX | |
Identification | II 3G Ex ec IIC T4 Gc |
II 3G Ex ec [ic] IIC T4 Gc | |
II (3)D [Ex ic IIIC Dc] | |
Certificate | Sira 17ATEX4208X |
IECEx | |
Identification | Ex ec IIC T4 Gc |
Ex ec [ic] IIC T4 Gc | |
[Ex ic IIIC Dc] | |
Certificate | IECEx SIR 17.0047X |
CSA, USA/Canada | |
Identification | Class I, Div. 2 Groups A, B, C, D T4 |
ANIFW apparatus for connection to: Class I, II, III, Div. 2 Groups A, B, C, D, F, G |
|
Class I, Zone 2 AEx ec IIC T4 Gc | |
AEx ec [ic] IIC T4 Gc | |
Connection to Zone 22, [Ex ic IIIC Dc] | |
Connection to: Class I, II, III Div. 2 Groups A, B, C, D, F, G | |
Ex ec IIC T4 Gc | |
Ex ec [ic] IIC T4 Gc | |
[Ex ic IIIC Dc] | |
UKEX | |
Identification | II 3G Ex ec IIC T4 Gc |
II 3G Ex ec [ic] IIC T4 Gc | |
II (3)D [Ex ic IIIC Dc] | |
Certificate | PxCIF23UKEX2908452X |
Corrosive gas test | |
Identification | ISA S71.04.2013 G3 Harsh Group A |
Electromagnetic compatibility | Conformance with EMC directive |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Typical deviation from the measuring range final value | 1 % |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Typical deviation from the measuring range final value | 1 % |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Typical deviation from the measuring range final value | 1 % |
Electrical isolation | Reinforced insulation in accordance with IEC 61010-1 |
Mounting position | any |
Item number | 2908452 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | DK1151 |
GTIN | 4055626446158 |
Weight per piece (including packing) | 95.7 g |
Weight per piece (excluding packing) | 42.9 g |
Customs tariff number | 85437090 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
SCIP | 6fc6af25-2b62-46c5-ad0b-7d1ad663cad9 |
Compatible products
-
VIP/S/MC/BASE 1-8/L/EX - Base module 2906596
-
VIP/S/MC/BASE 9-16/L/EX - Base module 2906630
-
VIP/S/MC/BASE 17-24/L/EX - Base module 2907024
-
VIP/S/MC/BASE 25-32/L/EX - Base module 2907025
-
VIP/S/MC/BASE 1-8/L/C/EX - Base module 2907186
-
VIP/S/MC/BASE 9-16/L/C/EX - Base module 2907187
-
VIP/S/MC/BASE 17-24/L/C/EX - Base module 2907209
-
VIP/S/MC/BASE 25-32/L/C/EX - Base module 2907210
-
VIP/S/D25M/BASE 1-8/L/C/EX - Base module 2906595
-
VIP/MSTB/D50M/BASE/16CH/CX/EX - Base module 2908788
-
BASE-MSTB/D37M/16CH/EX - Base module 1065476
Your advantages
Two-stage progressive release allowing for voltage checks with field-powered devices
Channel for marking accessories
Integrated keying reduces possible user error during replacement
Signal disconnect with test points
Bidirectional HART signal transmission
3-way electrical isolation
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland