EMG 17-REL/KSR- 48/21
-
Relay module
2953867
Relay module, with soldered-in miniature switching relay, contact (AgCdO): small to large loads, double A2 connection, 1 changeover contact, input voltage 48 V AC/DC
Product details
Product type | Relay Module |
Operating mode | 100% operating factor |
Mechanical service life | 2x 107 cycles |
Data management status | |
Date of last data management | 20.04.2023 |
Test voltage (Winding/contact) | 2.5 kV AC (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 48 V AC/DC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Typical input current at UN | 8.5 mA |
Typical response time | 10 ms |
Typical release time | 10 ms |
Switching | |
Contact switching type | Single contact, 1 changeover contact |
Type of switch contact | Single contact |
Contact material | Silver cadmium oxide (AgCdO) |
Maximum switching voltage | 250 V DC |
250 V AC | |
Limiting continuous current | 6 A |
Maximum inrush current | 8 A |
Interrupting rating (ohmic load) max. | 95 W (at 24 V DC) |
50 W (at 48 V DC) | |
45 W (at 60 V DC) | |
35 W (at 110 V DC) | |
55 W (at 220 V DC) | |
1500 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 17.5 mm |
Height | 75 mm |
Depth | 62.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Standards/regulations | IEC 664 |
IEC 664 A | |
DIN VDE 0110 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2953867 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 06 |
Product key | DK6142 |
GTIN | 4017918084639 |
Weight per piece (including packing) | 58.31 g |
Weight per piece (excluding packing) | 58.31 g |
Customs tariff number | 85364190 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland