ST-REL4-KG 24/ 1- 1/AU
-
Relay connectors
2829506
Relay connector, fitted with miniature switching relay, contacts (AgNi+Au): Small to large loads, 2 N/O contacts, 24 V AC/DC input voltage, with light indicator, can be plugged into basic terminal blocks
Product details
Product type | Relay Module |
Operating mode | 100% operating factor |
Mechanical service life | approx. 5x 107 cycles |
Data management status | |
Date of last data management | 12.09.2025 |
Maximum power dissipation for nominal condition | 0.46 W |
Test voltage (Winding/contact) | 2.5 kV AC (50 Hz, 1 min., winding/contact) |
Test voltage (Contact/contact) | 2 kV AC (50 Hz, 1 min., contact/contact) |
Coil side | |
Nominal input voltage UN | 24 V AC/DC |
Input voltage range | 21.6 V AC/DC ... 26.4 V AC/DC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Drive and function | monostable |
Typical input current at UN | 19 mA |
Typical response time | 9 ms |
Typical release time | 10 ms |
Protective circuit | Bridge rectifier, varistor |
Operating voltage display | yes |
Switching | |
Contact switching type | Single contact, 2 N/O contact |
Type of switch contact | Single contact |
Contact material | Hard gold plated AgNi |
Maximum switching voltage | 30 V AC/DC |
Limiting continuous current | 50 mA |
Maximum inrush current | 50 mA |
Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
Switching: when the gold layer is destroyed | |
Note | the following values are applicable if a gold layer is destroyed |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 5 A |
Maximum inrush current | 6 A |
Interrupting rating (ohmic load) max. | 120 W (at 24 V DC) |
85 W (at 48 V DC) | |
60 W (at 60 V DC) | |
40 W (at 110 V DC) | |
60 W (at 220 V DC) | |
1250 VA (for 250 V AC) |
Width | 27 mm |
Height | 33 mm |
Depth | 66.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN VDE 0110b, Gr. C for 250 V DC |
IEC 60255/DIN VDE 0435 (in relevant parts) | |
DIN EN 50178/VDE 0160 (in relevant parts) | |
EN 60730/DIN VDE 0631 | |
DIN VDE 0160 (in relevant parts) |
Mounting type | Plug-in mounting |
Mounting position | any |
Item number | 2829506 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK |
Product key | DK6124 |
GTIN | 4017918078492 |
Weight per piece (including packing) | 44.6 g |
Weight per piece (excluding packing) | 44.6 g |
Customs tariff number | 85364190 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland