A safe redundant system is the result of the parallel connection of two power supply units which are decoupled from one another. To further increase system availability, QUINT DIODE provides the solution: decoupling with diode.
QUINT-DIODE/12-24DC/2X20/1X40
-
Redundancy module
2320157
DIN rail diode module 12-24 V DC/2x20 A or 1x40 A. Uniform redundancy up to the consumer.
Product details
UL Recognized
Approval ID: E211944EAC
Approval ID: RU S-DE.BL08.W.00764NK
Approval ID: TA25015MEAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: FILE E 123528RINA
Approval ID: ELE362819XGABS
Approval ID: 20-2022537-PDADNV
Approval ID: TAA000011FUL Recognized
Approval ID: E211944cUL Recognized
Approval ID: E211944cUL Listed
Approval ID: FILE E 123528UL Listed
Approval ID: E123528NK
Approval ID: TA25015MDNV
Approval ID: TAA000011FATEX
Approval ID: DEKRA 20ATEX0041 XEAC Ex
Approval ID: RU C-DE.HB49.B.00004IECEx
Approval ID: DEK 20.0022XcUL Listed
Approval ID: FILE E 199827UL Listed
Approval ID: E199827INMETRO
Approval ID: DNV 22.0238 XNEPSI-EX
Approval ID: GYJ20.1591XCCC
Approval ID: 2024322303006214UL Listed
Approval ID: E199827cUL Listed
Approval ID: FILE E 199827CCC
Approval ID: 2024322303006214IECEx
Approval ID: DEK 20.0022XEAC Ex
Approval ID: RU C-DE.HB49.B.00004ATEX
Approval ID: DEKRA 20ATEX0041 XINMETRO
Approval ID: DNV 22.0238 XNEPSI-EX
Approval ID: GYJ20.1591XCompatible products
Your advantages
Frequently asked questions
Is this module also suitable for series connection of power supplies?
No, the QUINT-DIODE/12-24DC/2X20/1X40 can also be used in a series connection of power supplies. Correct wiring can protect the power supplies from critical voltages at the time of switch-on and switch-off, especially with capacitive loads.
NOT...
View more
No, the QUINT-DIODE/12-24DC/2X20/1X40 can also be used in a series connection of power supplies. Correct wiring can protect the power supplies from critical voltages at the time of switch-on and switch-off, especially with capacitive loads.
NOTE:
Since "-" is not connected for the protection of a series circuit, this device is not operated in accordance with its specification.
Does the item have integrated surge protection?
No. For integrated surge protection, we recommend the QUINT4-ORING/12-24DC/2X20/2X20 as an alternative.