Radioline - USB data cable for communication between the PC and Radioline devices, energy supply for diagnostics and configuration via the USB port of the PC, cable length: 2 m / 6.5 ft
Product Details
Utilization restriction
EMC note
EMC: class A product, see manufacturer's declaration in the download area
Product type
Programming cable
Transmission medium
Copper
PC side
Connection method
USB 2.0 Fullspeed
Notes
serial
PC side
Connection method
IFS data port
Cable length
2 m
Cable structure
External cable diameter
3.50 mm
Outer sheath, material
PVC
External sheath, color
red
Ambient conditions
Ambient temperature (operation)
-25 °C ... 70 °C (-13 °F ... 158 °F)
Ambient temperature (storage/transport)
-40 °C ... 85 °C (-40 °F ... 185 °F)
Max. permissible relative humidity (operation)
≤ 90 % (at 25 °C, non-condensing)
EAC
Designation
EAC
Identification
EAC
Electromagnetic compatibility
Conformance with EMC Directive 2014/30/EU
Noise emission
EN 61000-6-4
Noise immunity
EN 61000-6-2
Item number
2903447
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
CN
Product Key
DNC61Z
Catalog Page
Page 376 (C-6-2019)
GTIN
4046356739429
Weight per Piece (including packing)
70 g
Weight per Piece (excluding packing)
64.3 g
Customs tariff number
85444290
Country of origin
DE
ECLASS
ECLASS-9.0
19179290
ECLASS-10.0.1
19179290
ECLASS-11.0
19179090
ETIM
ETIM 8.0
EC002608
UNSPSC
UNSPSC 21.0
43222600
EAC
Approval ID: 19060508
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”