VDE approval of drawings
Approval ID: 40046113| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 400 V | 32 A | 0.2 - 4 | ||
cULus Recognized
Approval ID: E60425-20061129| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Standard | 300 V | 20 A | 24 - 12 | |
| F | ||||
| USR application only | 300 V | 20 A | 24 - 12 | |
| D | ||||
| Alternative 1 | 300 V | 10 A | 24 - 12 | |