MKKDS 5/ 2-9,5 - PCB terminal block
1719015

Pictogram product line COMBICON Terminals L
Pictogram cross section 4 mm2
Pictogram pitch 9.52 mm
Pictogram connection method Screw connection with tension sleeve
Pictogram screw head form Slotted
Pictogram mounting type Wave soldering

Printed circuit board terminal, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 4 mm2, number of potentials: 4, number of rows: 2, number of positions per row: 2, product range: MKKDS 5, pitch: 9.52 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5.2 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
The latching on the side enables various numbers of positions to be combined
Conductor connection on several levels enables higher contact density