FAME-WP 7+1
-
Power plug
1029981
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 9, Rated cross section: 6 mm2, color: gray
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 9, Rated cross section: 6 mm2, color: gray
Product type | Plug |
Number of positions | 9 |
Pitch | 8.2 mm |
Number of rows | 1 |
Potentials | 9 |
Insulation characteristics | |
Overvoltage category | III |
Rated surge voltage | 4 kV |
Maximum power dissipation for nominal condition | 1.31 W |
Test surge voltage | 5 kV |
Nominal cross section | 6 mm² |
Nominal current | 24 A |
Maximum load current | 30 A (with 10 mm² conductor cross-section) |
Nominal voltage | 400 V |
Nominal cross section | 6 mm² |
Dimensional drawing |
|
Pitch | 8.2 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Item number | 1029981 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | BE6111 |
GTIN | 4055626532370 |
Weight per piece (including packing) | 22.222 g |
Weight per piece (excluding packing) | 22.222 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS-13.0 | 27141190 |
ETIM 9.0 | EC002848 |
UNSPSC 21.0 | 39121410 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |