SAC-5P- 3,0-440/MINFS PWR
-
Power cable
1443718
Power cable, 5-position, PUR, gray RAL 7001, free cable end, on Socket straight 7/8"-16UNF, coding: A, cable length: 3 m, 1.5 mm2 conductor cross-section, For power supply
Product details
Product type | Sensor/actuator cable |
Application | Energy supply |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Material of grip body | TPU |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Rated surge voltage | 4000 V |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 63 V DC |
Nominal current IN | 10 A |
Mechanical data | |
Insertion/withdrawal cycles | 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight 7/8"-16UNF |
Number of positions | 5 |
Coding type | A |
Cable length | 3 m |
PUR/PVC gray [440] | |
Dimensional drawing |
|
Cable weight | 140 kg/km |
UL AWM Style | 20234 (80 °C / 600 V) |
Number of positions | 5 |
Shielded | no |
Cable type | PUR/PVC gray [440] |
AWG signal line | 16 |
Conductor structure, voltage supply | 30x 0.25 mm |
Conductor cross section | 5x 1.5 mm² |
External cable diameter | 9.70 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, black 3, black 4, green/yellow |
Overall twist | 5 cores, twisted |
Max. conductor resistance | 13.3 Ω/km |
Nominal voltage, cable | 500 V AC |
Test voltage | 4000 V AC |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 15 x D |
Smallest bending radius, fixed installation | 73 mm |
Smallest bending radius, movable installation | 146 mm |
Flame resistance | in accordance with EN 60332-1-2 |
in acc. to UL VW1 | |
according to CSA FT1 | |
Resistance to oil | According to HD 22.10 |
according to VDE 0282 Part 10 | |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
5 °C ... 90 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 90 °C (Socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 90 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | 5 °C ... 90 °C (Cable, flexible installation) |
Item number | 1443718 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF |
Product key | AF1FDA |
GTIN | 4046356537285 |
Weight per piece (including packing) | 470.1 g |
Weight per piece (excluding packing) | 222.22 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
PROT-MINMS-PA-CHAIN - Screw plug 1430925
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
-
TSD 08 SAC - Torque screwdriver 1212597
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT MIN-D25 - Tool 1212512
Your advantages
Easy and safe: 100 % electrically tested plug-in components
High-performance: connectors and cables with a large conductor cross-section for power supply
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland