The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

PV-FT-C4F-HSG - Device connector front mounting
1133364

Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 38 A, Connection method: Crimp

Product details









Compatible products



Your advantages

Fast mounting and durable fixing with the patented fast screw connection
High yield, thanks to silver-plated contacts
Patented UNLOCK system allows smaller center distances as well as convenient release
Unique SUNCLIX pin connector pattern