PV-C1M-C-HSG - Photovoltaic connector
1050770

Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, Contact connection type: Pin, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Product details









Compatible products



Your advantages

Crimp connection technology for automated assembly processes
High yield, thanks to silver-plated contacts
International approvals in accordance with IEC and UL enable worldwide use
Unique SUNCLIX pin connector pattern