cULus Recognized
Approval ID: E60425-20030211Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
with pitch spacer | 300 V | 10 A | 24 - 16 | |
Standard | 150 V | 10 A | 24 - 16 | |
Use group D | ||||
with pitch spacer | 300 V | 10 A | 24 - 16 |