SPC 4/10-ST-6,35 - PCB connector
1233105

product line COMBICON Connectors L
cross section 4 mm2
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: SPC 4/..-ST, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Optimized for tight installation situations: operation and conductor connection from one direction
600 V UL approval in the smallest of dimensions

Frequently asked questions


In what colors are the items available?

The standard color of this item is black. A green color version is in preparation.


Can I replace the connector without flange with a connector with flange?

The connector with top lock can be plugged onto the same header as the connector without flange. No additional space is required on the header side.