cULus Recognized
Approval ID: E60425-20040202Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 66 A | 20 - 4 | ||
C | ||||
600 V | 66 A | 20 - 4 |
VDE Zeichengenehmigung
Approval ID: 40055586Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 76 A | 0.75 - 16 |