INTERBUS Generation 4 controller boards for PCs
The intelligent controller boards, IBS PC ISA SC/I-T and IBS PC 104 SC-T provide PCs with two INTERBUS interface connections with Generation 4 functionality that can be programmed with high-level languages.
The IBS PC 104 SC-T is a software-compatible variant in the internationally standardized PC/104 format.
For the operating system, Windows NT, Windows 95 and DOS, there are drivers that permit access to the controller board via a simple interface.
The new intelligent IBS PC SC HLI application interface allows you to create powerful INTERBUS applications using C, C++, Delphi or Visual Basic quickly and easily. The IBS CMD SWT G4 software can be used to parameterize the INTERBUS system by integrating an export filter for IBS PC SC HLI.
The system packages offer includes an economy version consisting of the controller board, the manuals, all the drivers, and CMD.
IBS PC 104 SC-T
-
Termination board
2721701
Product details
Compatible products
Your advantages
Direct integration into OPC-based visualization systems via OPC server
External 24 V DC power supply
Installation of several cards in a PC with monitoring of multiple INTERBUS lines
Parameterization and diagnostics with Diag+
Access to high-level language applications via HFI
Access to INTERBUS system data and controller data via visualization stations
Compatible driver
INTERBUS parameter channel (PCP) supported