Q 1,5/2L90/11KU-DSI
-
Panel feed-through
1670280
Panel feed-through, for internal panel mounting, with dip-solder connection, length of the solder pin: 3.8 mm, hole Ø 2-pos. = 19.0 mm - 0.3
Product details
Product type | Panel feed-through |
Number of positions | 2 |
Connection profile | 2 |
Number of connections | 2 |
Number of connections per position | 1 |
No. of cable outlets | 0 |
Shielded | no |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection method On the device side | Dip-solder connection (The product must be screwed to the PCB before soldering. Self-tapping screws in acc. with ISO 1481-ST 2,9 x 6,5 C.) |
Connection method On the field side | IDC connection |
Frequency of connections between conductors of the same cross section | 10 (if the conductor is connected more than once, seal and cap may need to be replaced.) |
Conductor connection | |
Conductor cross section flexibel | 0.75 mm² ... 1.5 mm² |
Conductor cross section solid | 0.75 mm² ... 1.5 mm² |
Connection cross section AWG | 18 ... 16 |
Tightening torque Union nut | 2.5 Nm |
Tightening torque Contact carrier | 3.75 Nm |
Tightening torque Locking nut | 3.75 Nm |
Wrench size Union nut | 22 mm |
Wrench size Contact carrier | 22 mm |
Dimensional drawing |
|
Width | 22 mm |
Height | 22 mm |
Length | 45 mm |
Diameter | 22 mm |
Rated surge voltage (II/2) | 4 kV |
Rated surge voltage (III/2) | 4 kV |
Rated surge voltage (III/3) | 4 kV |
Contact resistance | 3 mΩ |
rated voltage (II/2) | 630 V |
rated voltage (III/2) | 320 V |
Rated voltage (III/3) | 250 V |
Nominal voltage UN | 250 V |
Nominal current IN | 17.5 A |
Color (Housing) | green (RAL 6021) |
Material Housing | PA |
Flammability rating according to UL 94 | V0 |
Material wire insulation | PVC / PE |
Contact material | Copper alloy |
Contact surface material | Pre-nickel plated and tin-plated |
Contact carrier material | PA 6.6 |
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 Cl.2-5, min. wire diameter 0.2 mm |
External cable diameter | 4 mm ... 7.5 mm |
Wire diameter including insulation | >= 3 mm |
Mounting type | Front mounting Pg11 |
Assembly note | If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load. |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Impact strength | IK06 |
Ambient temperature (operation) | -25 °C ... 80 °C |
-25 °C ... 50 °C | |
Temperature when conductor connected | -5 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Item number | 1670280 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | BF |
Product key | AF6HAB |
GTIN | 4017918146450 |
Weight per piece (including packing) | 22.35 g |
Weight per piece (excluding packing) | 22.35 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440602 |
ECLASS-15.0 | 27440602 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Robust throughout: housing with IP65/IP67 protection for a wide range of applications
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland