Q 1,5/2A50/11-11KU-ESA
-
Panel feed-through
1640948
Panel feed-through with wire exit 1.5 mm2 and 0.5 m Litz wire, connecting thread: Pg11, 2-pos.
Product details
| Product type | Panel feed-through |
| Number of positions | 2 |
| Connection profile | 2 |
| Number of connections | 2 |
| Number of connections per position | 1 |
| Shielded | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection method On the device side | Single wires |
| Frequency of connections between conductors of the same cross section | 10 (if the conductor is connected more than once, seal and cap may need to be replaced.) |
| Conductor connection | |
| Conductor cross section flexibel | 0.75 mm² ... 1.5 mm² |
| Conductor cross section solid | 0.75 mm² ... 1.5 mm² |
| Connection cross section AWG | 18 ... 16 |
| Tightening torque Union nut | 2.5 Nm |
| Tightening torque Contact carrier | 3.75 Nm |
| Tightening torque Locking nut | 3.75 Nm |
| Wrench size Union nut | 22 mm |
| Wrench size Contact carrier | 22 mm |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 | BN |
| 2 | WH | |
| Dimensional drawing |
|
| Width | 22 mm |
| Height | 22 mm |
| Length | 45 mm |
| Diameter | 22 mm |
| Rated surge voltage (II/2) | 4 kV |
| Rated surge voltage (III/2) | 4 kV |
| Rated surge voltage (III/3) | 4 kV |
| Contact resistance | 3 mΩ |
| rated voltage (II/2) | 630 V (with insulating sleeve) |
| rated voltage (III/2) | 320 V (with insulating sleeve) |
| Rated voltage (III/3) | 250 V (with insulating sleeve) |
| Nominal voltage UN | 250 V |
| Nominal current IN | 17.5 A |
| Color (Housing) | green (RAL 6021) |
| Material Housing | PA |
| Flammability rating according to UL 94 | V0 |
| Material wire insulation | PVC / PE |
| Contact material | Copper alloy |
| Contact surface material | Pre-nickel plated and tin-plated |
| Contact carrier material | PA 6.6 |
| Cable length | 0.5 m |
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 Cl.2-5, min. wire diameter 0.2 mm |
| External cable diameter | 4 mm ... 7.5 mm |
| Wire diameter including insulation | >= 3 mm |
| Cable cross section | 1.5 mm² |
| Mounting type | Front mounting Pg11 |
| Assembly note | If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load. |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Impact strength | IK06 |
| Ambient temperature (operation) | -25 °C ... 80 °C (Specifications of the cable manufacturer must be observed.) |
| -25 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.) | |
| Temperature when conductor connected | -5 °C ... 50 °C |
| Item number | 1640948 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF |
| Product key | AF6HAB |
| GTIN | 4017918181383 |
| Weight per piece (including packing) | 38.75 g |
| Weight per piece (excluding packing) | 38.75 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440602 |
| ECLASS-15.0 | 27440602 |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Robust throughout: housing with IP65/IP67 protection for a wide range of applications
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland