UL Listed
Approval ID: E221474-20150513| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 35 A | 14 - 10 | ||
cUL Listed
Approval ID: E221474-20150513| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 35 A | 14 - 10 | ||
TÜV Rheinland
Approval ID: R 60168292 0001| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 690 V | 35 A | |||
TÜV Rheinland
Approval ID: R 60117908| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 21.4 A | |||
cUL Listed
Approval ID: E468743-20190809| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 25 A | |||
UL Listed
Approval ID: E468743-20190809| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 32 A | |||
TÜV Rheinland
Approval ID: R 60168255 0001| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 32 A | |||