TP 5120S - Touch panel
2403105

Touch panel, 30.7 cm / 12.1"-TFT display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 16.2 million colors, Intel® Atom™ N455 1.66 GHz, 4x USB 2.0, 1x COM (RS-232/422/485), 2x COM (RS-232), 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7, Visu+ / AX OPC Server, without bus system.

Product details







Compatible products



Your advantages

Fanless design
3 COM ports
Visu+ RT and AX OPC server integrated as standard in all devices
IP65 degree of protection (front) IP20 rating (back)
LCD display with resistive touch screen
Energy-efficient Intel® ATOM™ processors