VS-M12MSD-RJ45-931/ 5,0
-
Network cable
1657591
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), M12 4-pos. D-coded on RJ45 connector, length: 5 m
Product details
Product type | Data cable preassembled |
Number of positions | 4 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 1 |
Rated voltage (III/3) | 60 V |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Cable length | 5 m |
Ethernet [93E] | |
Cable weight | 42 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet [93E] |
Conductor structure | 2x2xAWG26/7 PIMF |
Signal speed | 0.72 c |
Conductor structure signal line | 7x 0.15 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Wire diameter incl. insulation | ≤ 1.05 mm |
External cable diameter | 6.70 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Cell PE |
Single wire, color | white/orange-orange, white/green-green |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Two pairs with two fillers to the core |
Max. conductor resistance | ≤ 150 Ω/km |
Insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±5 % (at 100 MHz) |
Working capacitance | 42 pF |
Nominal voltage, cable | max. 125 V |
Test voltage | 1000 V |
Smallest bending radius, movable installation | 34 mm |
Tensile strength | 30 N (for installation) |
10 N (in accordance with installation) | |
Shield attenuation | 60.00 dB (up to 1000 MHz) |
Halogen-free | complying with IEC 60754-1/2 |
Flame resistance | complying with IEC 60332-2-2 |
Concentration of fumes | in accordance with IEC 61034-1/2 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Microbe resistance as per VDE 0282 section 10 |
Hydrolysis resistance as per DIN 53504 | |
Special properties | Free of substances which would hinder coating with paint or varnish |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-10 °C ... 50 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67/IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
0 °C ... 50 °C (Cable, flexible installation) | |
Plug / socket |
Item number | 1657591 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF |
Product key | AF1CJI |
Catalog page | Page 182 (PC-2007) |
GTIN | 4046356101622 |
Weight per piece (including packing) | 253.4 g |
Weight per piece (excluding packing) | 247.2 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland