CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 50 A | 24 - 8 | ||
C | ||||
600 V | 50 A | 24 - 8 |
IECEE CB Scheme
Approval ID: DE1-62810VDE Zeichengenehmigung
Approval ID: 40009035Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 41 A | 0.5 - 6 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 50 A | 24 - 8 | ||
C | ||||
600 V | 50 A | 24 - 8 | ||
F | ||||
1000 V | 50 A | 24 - 8 |