The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

HC-M-05L-TPT-F - Contact insert module
1423962

Contact insert module, number of positions: 5, power contacts: 5, control contacts: 0, number of connections per position: 2, Socket, Push-in connection, 230 V/400 V, 16 A, 0.25 mm2 ... 1.5 mm2, application: Power

Product details









Compatible products



Your advantages

Easy installation without tools, even when mounted, with push-in connection technology
Shortest installation time compared to other connection technologies
Quick and effortless wiring, in particular when space is tight
Automatic cabling with robots possible
Safe wiring and operation with color-coded actuators
Shock and vibration-resistant in accordance with DIN EN 61373
Double conductor connection per pos.