MSDB 2,5-NS 35 BU - Mini feed-through terminal block
3244313

Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Clear arrangement thanks to marking of all terminal points
Space-saving, thanks to compact design and mounting option on a 35 mm DIN rail
Easy potential distribution thanks to standardized plug-in bridges