The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

MSBV 2,5-M - Mini feed-through terminal block
3249062

Mini feed-through terminal block, can be mounted in combination with D-MSBV 2.5-F and MSBV 2.5-F, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: Direct mounting with flange, color: gray

Product details









Compatible products



Your advantages

Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Clear arrangement thanks to marking of all terminal points