The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

MP 1,5 - Micro feed-through terminal block
3248150

Micro feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 2, connection method: Push-in connection, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 15, color: gray

Product details









Compatible products



Your advantages

Space-saving, thanks to the compact design
Clear arrangement thanks to marking of all terminal points
Convenient test options, thanks to test openings at every terminal point
Space-saving potential distribution, thanks to compact micro potential distributors
Flexible use, thanks to DIN rail and direct mounting