SIM-EI- 12DC/TTL/100
-
Miniature solid-state relay
2271141
Input solid-state relay, with protective circuit in input and output circuits, input: 12 V DC, output: TTL logic level, max. 100 mA
Product details
Product type | Single solid-state relay |
Data management status | |
Date of last data management | 19.03.2025 |
Test voltage (Input/output) | 2.5 kV (50 Hz, 1 min., input/output) |
Nominal input voltage UN | 12 V AC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 10.8 V DC ... 13.2 V DC |
Switching threshold "0" signal in reference to UN | ≤ 0.4 |
Switching threshold "1" signal in reference to UN | ≥ 0.8 |
Typical input current at UN | 5.7 mA |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Transmission frequency | 4000 Hz |
Design of digital output | electronic |
Output voltage range | 3 V DC ... 5.25 V DC |
Limiting continuous current | 100 mA |
Fan out | 1 |
Voltage drop at max. limiting continuous current | 0.3 V |
Output circuit | 3-conductor, ground-referenced |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Free running; Freewheeling diode | |
Output resistor | approx. 390 Ω |
Dimensional drawing |
|
Width | 13 mm |
Height | 29 mm |
Depth | 25 mm |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN VDE 0110 |
Assembly note | can be aligned with spacing ≥ 2 mm |
Mounting position | any |
Item number | 2271141 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK |
Product key | DK61F1 |
Catalog page | Page 557 (C-7-2013) |
GTIN | 4017918054182 |
Weight per piece (including packing) | 21.09 g |
Weight per piece (excluding packing) | 19.6 g |
Customs tariff number | 85364190 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland