The LED light is designed to illuminate the interior of control cabinets. The prismatic integrated into the light cover ensures optimum illumination of the control cabinet. You can use magnets or screws to affix the light holder. The light can swivel in the holder. Connect the supply voltage to the light via Push-in connection. You do not require special connectors for this. You can connect several lights in succession. As soon as you have supplied the light with voltage, it is ready for operation and is in ON/OFF mode (delivery state) or in continuous ON mode. You can switch the light on or off or switch it to continuous ON mode via a button.
PLD E 409 W 350
-
LED enclosure light
1319569
LED enclosure light, 24 V AC/DC ... 265 V AC/DC, length: 350 mm, degree of protection: IP20, can be swiveled (±90° swivel range), including mounting accessories
Free download available.
Downloads
Product details
UL Recognized
Approval ID: E255026Compatible products
Your advantages
Series connection reduces cabling effort for control cabinets arranged in series
Optimum lighting of the control cabinet, thanks to integrated prismatics and capacity to swivel
Wide range input 24 V AC/DC ... 265 V AC/DC
Extended temperature range of -25°C ... +70°C (at 24 V DC)
LED service life of 50,000 h (L70 value) prevents bulb replacement