ZB 5,08,LGS:L1-N,PE - Zack marker strip
0809832

Zack marker strip, Strip, white, labeled, printed horizontally: L1, L2, L3, N, PE, L1, L2, L3, N, PE, mounting type: latching, for terminal block width: 5.08 mm, Number of individual labels: 10, text field height: 10.5 mm, text field width: 4.98 mm

Product details








Your advantages

Other pitches available on request
The multi-section marking strips are easy to fit and can be easily separated if required
Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves
Unlabeled marking strips can be custom-labeled with a plotter or by hand