UC-TM  6 BU CUS
   - 
  Marker for terminal blocks
    
      0824590
      
      
    
  
      Marker for terminal blocks, can be ordered: by sheet, blue, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 6.2 mm, Number of individual labels: 80, text field height: 10.5 mm, text field width: 5.6 mm
Product details
Compatible products
Your advantages
The UC-TM ... UniCard labeling range includes markers for products with tall marker grooves
        Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
        The multi-section marking strips are easy to fit and can be easily separated if required
        The sheets provide space for including function texts
        The markers support multi-line labeling
        The format automatically ensures printing with a high degree of positioning accuracy