US-EMP (25X6) CUS
-
Snap-in markers
0830029
Snap-in markers, Card, can be ordered: by card, white, labeled according to customer specifications, mounting type: snapped into marker carrier, Number of individual labels: 88, text field height: 6 mm, text field width: 26 mm
Product details
Product type | Labeled device marker |
Marking | |
Number of individual labels | 88 |
Number of individual labels per row | 4 |
Identification technology | Thermal transfer for sheets and cards |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Recommended storage conditions | 10 ... 25 °C / 35 ... 65 % relative humidity. Storage in a cool and dry place is recommended. |
Recommended ambient temperature (storage/transport) | 10 °C ... 25 °C |
Recommended humidity (storage/transport) | 35 % ... 65 % |
Shelf life | 12 months (see packaging date) |
Mounting type | snapped into marker carrier |
RoHS compliant | yes |
Foil strength | 300 µm |
Color | white (RAL 9010) |
Material | PVC |
Flammability rating according to UL 94 | V0 |
Components | Silicone-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Recommended storage conditions | 10 ... 25 °C / 35 ... 65 % relative humidity. Storage in a cool and dry place is recommended. |
Recommended ambient temperature (storage/transport) | 10 °C ... 25 °C |
Recommended humidity (storage/transport) | 35 % ... 65 % |
Shelf life | 12 months (see packaging date) |
Width | 25 mm |
Height | 0.3 mm |
Length | 6 mm |
Text field | |
Text field width | 26 mm |
Text field height | 6 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 0830029 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BG |
Product key | BG8149 |
Catalog page | Page 263 (C-5-2013) |
GTIN | 4046356613712 |
Weight per piece (including packing) | 8.09 g |
Weight per piece (excluding packing) | 8.09 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281106 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
All US-EMP ... device markers can also be supplied labeled according to customer requirements
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland