INTERBUS Ruggedline modules are provided for harsh ambient conditions or in the case of high requirements regarding system diagnostics. To ensure maximum availability, these modules are equipped with a zinc die-cast housing (IP67). This means they can even be mounted in the immediate vicinity of welding tongs, for example. Each Ruggedline module consists of a mounting panel and electronics module. The electronics module is snapped onto the mounting panel and fastened with two screws, if necessary. Peripheral faults can be clearly localized using the extended diagnostics. Short circuits in the sensor supply are signaled in groups of four inputs each, for example. And, in the case of a short circuit at an output, the respective output is even displayed directly. This information is made available to the controller as well as displayed on the module. For the modules with a fiber-optic connection, the diagnostic capability goes one step further. D
IBS RL 24 DI 16/8-T
-
Distributed I/O device
2836463
Digital input device for INTERBUS; twisted pair with 500 kbaud, 16 inputs (24 V DC), sensor connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection
Product details
| Width | 179 mm |
| Height | 67 mm |
| Depth | 71 mm |
| Note on dimensions | with bus connection plugs and mounting panel |
| INTERBUS | |
| Connection method | IP67 RL connector |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 16 |
| Connection technology | 2-, 3-, 4-conductor |
| Input voltage range "0" signal | 0 V ... 5 V |
| Input voltage range "1" signal | 11 V ... 32 V |
| Typical input current per channel | 50 mA |
| Protective circuit | Electronic short-circuit/overload protection for each group |
| Product type | I/O component |
| Product family | Ruggedline |
| Type | Block design |
| No. of channels | 16 |
| Supply: Module electronics | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18.5 V ... 32 V (including ripple) |
| Ripple | Max 3.6 VSS within the permissible voltage range |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Degree of protection | IP65/IP67 |
| Note | Seal unused slots/connections to ensure the degree of protection. |
| Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 100 % |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Mounting type | Panel mounting |
| Item number | 2836463 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CN |
| Product key | DRI513 |
| GTIN | 4017918185619 |
| Weight per piece (including packing) | 836.5 g |
| Weight per piece (excluding packing) | 720 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
IBS RL AP - Lower mounting part 2731128
-
IBS RL MARKER-SET - Marking label 2732729
-
IBS RBC METER/F-T - Remote bus cable 2723123
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
IBS RL PLUG-T-F - Bus connector 2734196
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
IBS RL 24 ADAP-M23/T - Adapter set 2734109
-
IBS RL 24 ADAP-T/M23 - Adapter set 2734112
-
IBS CCO-R/L - Connector set 2759883
-
IBS CCO-PSF/L - Connector set 2780878
-
IBS CCO-PSM/L - Connector set 2759906
-
IBS RL CONNECTION-T - Cable set 2733061
-
IBS RBC METER-T - Remote bus cable 2806286
-
IBS RL MARKER-G-SET - Marking label 2734727
-
IBS RL MARKER-K-SET - Marking label 2734730
Your advantages
Rugged metal housing
Comprehensive diagnostic functions
M12 connector for I/O devices
Rugged Line connector for INTERBUS, either with fiber optic or twisted pair, and supply voltage
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland