IB IL 24 DO 2-2A-XC-PAC - Inline terminal
2702133

Inline, Digital output terminal, Digital outputs: 2, 24 V DC, connection technology: 4-conductor, Extreme conditions version, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field

Free download available. Downloads

Product details







Compatible products



Your advantages

2 digital outputs
Connection of actuators in 2-, 3-, and 4-conductor technology
Nominal current per output: 2 A
Total current of the terminal: 4 A
Short-circuit and overload-protected outputs
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs