The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

AXL F AO4 1H - Analog module
2688527

Axioline F, Analog output module, Analog outputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Compatible products



Your advantages

4 analog output channels for the connection of either voltage or current signals
Bipolar voltage outputs, unipolar current outputs
Connection of actuators in 2-conductor technology
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA
Short-circuit-proof outputs
No derating in all ranges
Short signal rise times
Driving of high loads
Device rating plate stored