The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

AXL F AI4 I 1H - Analog module
2688491

Axioline F, Analog input module, Analog inputs: 4, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 100 Mbps, integrated sensor supply, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Compatible products



Your advantages

4 analog, bipolar input channels for the connection of current signals
Connection of sensors in 2-, 3-, and 4-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Simultaneous scanning of all channels by means of simultaneous sampling
High crosstalk attenuation between the channels, thanks to separate signal paths
Particularly robust against electromagnetic interference
Device rating plate stored