The module is designed for use within an Axioline F station. It is used to acquire analog voltage and current signals.
AXL AI 8-ME
-
I/O module
2688187
Axioline analog input module, 8 inputs: 0 - 10 V, ±10 V, 0 - 20 mA, 4 - 20 mA, ±20 mA, 2-conductor connection technology (electronics module as a replacement for item 2688064 AXL AI 8)
Product details
Color | gray |
Axioline F local bus | |
Connection method | Bus base module |
Transmission speed | 100 Mbps |
Analog: General | |
Input name | Analog inputs |
Number of inputs | max. 8 (Differential inputs, voltage or current can be chosen separately) |
A/D conversion time | 2 µs |
A/D converter resolution | 16 bit |
Connection method | Spring-cage connection with direct connector-in method |
Connection technology | 2-conductor (shielded, twisted pair) |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
-20 mA ... 20 mA | |
Voltage input signal | 0 V ... 5 V |
-5 V ... 5 V | |
0 V ... 10 V | |
-10 V ... 10 V | |
Data formats | IB IL, S7-compatible |
Input filter | 30 Hz, 12 kHz and mean value generation (can be parameterized) |
Filtering | RFI filtering / passive TP 1st order |
Limit frequency (3 dB) | 30 Hz |
12 kHz (in fast mode) | |
Measured value representation | 16 bits (15 bits + sign bit) |
Protective circuit | Transient protection of inputs; Suppressor diode |
Analog: Voltage inputs | |
Number of inputs | 8 (differential inputs, voltage) |
Voltage input signal | 0 V ... 5 V |
-5 V ... 5 V | |
0 V ... 10 V | |
-10 V ... 10 V | |
Input resistance of voltage input | 268 kΩ (typical) |
Common mode voltage range signal - ground | -50 V DC ... 50 V DC |
Protective circuit | Overload protection; ±30 V DC, maximum |
Analog: | |
Number of inputs | 8 (Differential inputs, current) |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
-20 mA ... 20 mA | |
Input resistance current input | 104 Ω (typical) |
Protective circuit | Overload protection; No; ±5.2 V DC, maximum, Imax = 50 mA |
Product type | I/O component |
Type | block modular |
Mounting position | any (no temperature derating) |
Potentials | |
Power consumption | typ. 1.365 W (at UBus and UA) |
max. 1.605 W (at UBus and UA) | |
Protective circuit | Surge protection of the supply voltage; electronic (35 V, 0.5 s) |
Polarity reversal protection of the supply voltage; Polarity protection diode | |
Transient protection; Suppressor diode | |
Potentials | |
Supply voltage | 5 V DC (via bus base module) |
Current draw | max. 130 mA |
typ. 105 mA | |
Power consumption | typ. 0.525 W |
Potentials: Supply for analog modules (UA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 45 mA |
typ. 35 mA | |
Power consumption | max. 1.08 W |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Axioline F connector |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Axioline F connector | |
Connection method | Push-in connection |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Mounting position | any (no temperature derating) |
Item number | 2688187 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CN |
Product key | DRI241 |
GTIN | 4046356572446 |
Weight per piece (including packing) | 179.3 g |
Weight per piece (excluding packing) | 174.7 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Connection of sensors in 2-conductor technology
8 analog, bipolar input channels for the connection of either voltage or current signals
Diagnostic and status indicators
Device rating plate stored
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland