PSI-WL-MPI/BT-SET
-
Bluetooth converter
2313562
PSI-Line-Bluetooth-MPI-SET, preconfigured to 38.4 Kbps for password-protected programming access to Siemens MPI interfaces, scope of supply: 1x Bluetooth converter, 1x omnidirectional antenna, 1x PSI-MPI/RS232 adapter, 1x RS-232 cable.
Free download available.
Downloads
Product details
Product type | Interface converter |
Electrical isolation | VCC // Bluetooth, RS-232, RS-422, RS-485, USB |
Test voltage data interfaces | 1.5 kV AC |
Supply | |
Supply voltage range | 10 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
19 V AC ... 29 V AC (via pluggable COMBICON screw terminal block) | |
Nominal supply voltage | 24 V AC ±20 % (via pluggable COMBICON screw terminal block) |
24 V DC ±20 % (as an alternative or redundant, via backplane bus contact and system current supply) | |
Typical current consumption | ≤ 100 mA (24 V DC) |
Signal | MPI |
Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
Serial transmission speed | Preconfigured |
38400 Bit/s | |
Connection method | D-SUB 9 plug |
Transmission length | ≤ 15 m |
File format/coding | 8 data, 1 stop, 1 parity, 11 bit character length |
Data flow control/protocols | Hardware handshake RTS/CTS |
Wireless | |
Interface description | Bluetooth 2.0 |
Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
Transmission method | 1.6 kHz (FHSS) |
Transmit capacity, minimum | 20 dBm |
Minimum receiver sensitivity | -83 dBm |
Antenna | External |
Connection method | MCX |
Range | 20 dBm (100 mW) = 80 m ... 150 m |
Width | 22.5 mm |
Height | 99 mm |
Depth | 116 mm |
Color | green |
Material (Housing) | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Electromagnetic compatibility | Conformance with R&TTE directive 1999/5/EC |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 55011 |
Mounting type | DIN rail mounting |
Item number | 2313562 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CN |
Product key | DNC6Z2 |
Catalog page | Page 567 (IF-2011) |
GTIN | 4046356478434 |
Weight per piece (including packing) | 566 g |
Weight per piece (excluding packing) | 600 g |
Customs tariff number | 85176200 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland