The fieldbus PA multiplexer headstation allows the integration of standard Radioline I/O modules to a Profibus PA network. The FB-MUX/HS/PA has five profile software versions for different IO configurations.
FB-MUX/HS/DI24/PA
-
Multiplexer
1005332
The FB-MUX/HS/DI24/PA head station can be used with up to six 4-channel digital input modules (RAD-DI4-IFS), six 4-channel NAMUR digital input modules (RAD-NAM4-IFS), three 8-channel digital input modules (RAD-DI8-IFS), or any combination of modules for maximum of 24 total channels. This configuration can be used as a high-density digital input solution.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Scalable according to application needs
Five application-specific head stations allow simple implementation in the field
Easy integration into host system with an EDD-, GSD-, or DTM-data file
Connection of all I/O field signals with standard PROFIBUS PA cable
No software needed thanks to a pre-configured head station
IECEx CoC
UL listed
Suitable for ATEX Zone 2