EB 4-25/PT
-
Insertion bridge
3260161
Insertion bridge, pitch: 25 mm, number of positions: 4, nominal current: 150 A, length: 73 mm, color: red
Insertion bridge, pitch: 25 mm, number of positions: 4, nominal current: 150 A, length: 73 mm, color: red