PRC 35 SEAL 12-16 SET 25 - Insert seal
1461456

Insert seal, Range of articles: PRC 35, color: black, min. cable diameter: 12 mm, max. cable diameter: 16 mm

This product needs further products for operation. Mandatory accessories

Product details








Compatible products



Your advantages

Up to 75% smaller in size than industrial connectors with the same rating
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials