PPC 6015 EXP - Panel PC
2701284

Panel PC with touch screen and software keyboard, 15" display

Product details







Compatible products



Your advantages

IP65 degree of protection (front) IP20 rating (back)
Temperature range: +5 °C ... +45 °C
Optimum network connection by means of Gigabit Ethernet
Convenient operation using five front buttons
Energy-efficient Intel® ATOM™ processors