The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

UCS SW 145-F AL - Side panel
2203374

Side panel for use with housing half shells 195 x 145 mm and 145 x 125 mm in size; panel thickness: 2 mm; total height of housing: 47 mm; material: aluminum

This product needs further products for operation. Mandatory accessories

Product details








Compatible products



Your advantages

High degree of application flexibility, thanks to the modular housing design
Flexible PCB attachment, adapts to virtually all form factors
Practical customization options
Reduced logistics outlay, thanks to components which are compatible with one another

Frequently asked questions


Can the side panels be used in several sizes of the housing?

The removable side panels can be used in various housing sizes. The longer side panel of a housing corresponds to the shorter side panel of the next larger version and is therefore ideally suited for further use of machined side panels if additional space is needed.