Housing - HC-STA-B24-HLWD-BLANK-EL/...
1373297

Sleeve housing B24, with double locking latch, material: Die-cast aluminum, salt water resistant, variable, height: 60 mm, cable gland: none, with choice of powder coating color


Product Details




General powder-coated and color version of item 1420046 HC-STA-B24-HLWD-BLANK-EL-AL

Type B24
Product type Housing with locking latch
Housing type Sleeve housing
Locking type with double locking latch

Housing material Die-cast aluminum, salt water resistant

Housing
Housing type Sleeve housing
Integrated protective cover no
Locking type with double locking latch
Degree of protection IP66
IP67
Degree of protection 4 (UL 50e)
4X (UL 50e)
12 (UL 50e)
Ambient temperature (operation) -40 °C ... 125 °C

Item number 1373297
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key BF7APB
Weight per Piece (including packing) 278 g
Weight per Piece (excluding packing) 278 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-11.0 27440202

ETIM

ETIM 8.0 EC000437

UNSPSC

UNSPSC 21.0 31261500