PIK 6-PE/L/LT
   - 
  Installation protective conductor terminal block
    
      3035685
      
      
    
  
      Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 41 A, Screw connection, 1st and 3rd level connection left, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
| Product type | Ground terminal block | 
| Number of connections | 5 | 
| Number of rows | 3 | 
| Potentials | 2 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 4 kV | 
| Current carrying capacity of the neutral busbar | 140 A | 
| Number of connections per level | 2 | 
| Nominal cross section | 6 mm² | 
| Tightening torque disconnect slide | M2,5 0.5 ... 0.6 Nm | 
| 1st and 3rd level connection left | |
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Note | Please observe the current carrying capacity of the DIN rails. | 
| Tightening torque | 0.5 ... 0.6 Nm | 
| Stripping length | 9 mm | 
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 | 
| Conductor cross-section rigid | 0.2 mm² ... 10 mm² | 
| Cross section AWG | 24 ... 8 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.2 mm² ... 6 mm² | 
| Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 6 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² | 
| Nominal current | 41 A | 
| Maximum load current | 41 A (with 6 mm² conductor cross-section) | 
| Nominal voltage | 400 V (phase conductor/phase conductor) | 
| 250 V (phase conductor/PE) | |
| 250 V (phase conductor/N) | |
| Nominal cross section | 6 mm² | 
| Width | 8.2 mm | 
| Color | gray | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| General | |
| Terminal block mounting | 0.5 Nm ... 0.6 Nm (PE foot with mounting screw, M3) | 
| Mechanical data | |
| Open side panel | No | 
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | |
| Screw thread | M2,5 | 
| Terminal block mounting | 0.5 Nm ... 0.6 Nm (PE foot with mounting screw, M3) | 
| Item number | 3035685 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | ***** | 
| Product key | BE1253 | 
| GTIN | 4046356769020 | 
| Weight per piece (including packing) | 37.456 g | 
| Weight per piece (excluding packing) | 37.456 g | 
| Customs tariff number | 85369010 | 
| Country of origin | GR | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
- 
    
      ATP-PIK - Partition plate 2714145
- 
    
      SBS 8:UNBEDRUCKT - Marker card 1007235
- 
    
      SZS 0,6X3,5 - Screwdriver 1205053
- 
    
      X-PEN 0,35 - Marker pen 0811228
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
- 
    
      ZBF 8 CUS - Zack Marker strip, flat 0825030
- 
    
      ZBF 8,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808804
- 
    
      UC-TMF 8 - Marker for terminal blocks 0818137
- 
    
      UC-TMF 8 CUS - Marker for terminal blocks 0824654
- 
    
      UCT-TMF 8 - Marker for terminal blocks 0828748
- 
    
      UCT-TMF 8 CUS - Marker for terminal blocks 0829672
- 
    
      CLIPFIX 35 - End bracket 3022218
- 
    
      CLIPFIX 35-5 - End bracket 3022276
- 
    
      E/NS 35 N - End bracket 0800886
- 
    
      E/UK - End bracket 1201442
- 
    
      E/UK 1 - End bracket 1201413
- 
    
      AKG 16 BU - Connection terminal block 0423014
- 
    
      AKG 35 BU - Connection terminal block 0424013
PHOENIX CONTACT (Ireland) Ltd
        
        C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland