CSA
Approval ID: 274201| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 30 A | 18 - 4 | ||
| Multi-conductor connection | 600 V | 30 A | 18 - 6 | |
Fuse holder, fuse type: Ceramic, fuse type: Class CC, nom. voltage: 690 V AC, nominal current: 32 A, number of positions: 3, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1 mm2- 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
| Product type | Fuse terminal block |
| Number of positions | 3 |
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fuse type | Ceramic |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 4 W |
| Fuse | Class CC |
| Number of connections per level | 2 |
| Nominal cross section | 16 mm² |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 2 Nm |
| Stripping length | 15 mm |
| Internal cylindrical gage | B6 |
| A7 | |
| Connection in acc. with standard | IEC 60947-1 / -3 |
| Conductor cross-section rigid | 1 mm² ... 16 mm² |
| Cross section AWG | 18 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible | 1 mm² ... 16 mm² |
| Conductor cross-section, flexible [AWG] | 18 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 10 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 10 mm² |
| 2 conductors with same cross section, solid | 1 mm² ... 6 mm² |
| 2 conductors with same cross section, flexible | 1 mm² ... 6 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1.5 mm² ... 4 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 4 mm² |
| Nominal current | 32 A (the current and voltage are determined by the fuse) |
| Maximum load current | 32 A (the current and voltage are determined by the fuse) |
| Nominal voltage | 690 V AC (the current and voltage are determined by the fuse) |
| Nominal cross section | 16 mm² |
| Width | 17.5 mm |
| Height | 79.3 mm |
| Depth on NS 35/7,5 | 64 mm |
| Depth on NS 35/15 | 71.5 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | III |
| Insulating material | PA |
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -50 °C ... 85 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-1 / -3 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3048603 |
| Packing unit | 4 pc |
| Minimum order quantity | 4 pc |
| Sales key | BE |
| Product key | BE1234 |
| GTIN | 4046356116015 |
| Weight per piece (including packing) | 138.65 g |
| Weight per piece (excluding packing) | 157.33 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
| ECLASS-13.0 | 27250113 |
| ECLASS-15.0 | 27250113 |
| ETIM 9.0 | EC000899 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |