CSA
Approval ID: 158887Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 20 - 6 | ||
C | ||||
300 V | 10 A | 20 - 6 | ||
D | ||||
600 V | 5 A | 20 - 6 |
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 20 - 6 | ||
C | ||||
300 V | 10 A | 20 - 6 | ||
F | ||||
500 V | 10 A | 20 - 6 | ||
D | ||||
600 V | 5 A | 20 - 6 |