FOC-GDO-1017/...
-
FO patch cable
1402194
Highly rugged GOF round cable for assembly and for outdoor installation with integrated moisture barrier as well as rodent-proof scrim. Individual elements made from highly flexible FRNC material. The wire is ozone and UV resistant with a very rugged polyethylene outer sheath.
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Number of positions | 2 |
| Signal | PROFINET |
| Transmission speed | 100 Mbps |
| Cable length | Free entry (1.0 ... 1000.0 m) |
| Cable weight | 97 kg/km |
| External cable diameter | 10.5 mm |
| Outer sheath, material | PE |
| External sheath, strain relief elements | Non-metallic, aramide fiber |
| Outer sheath, rodent protection | Glass fibers |
| External sheath, lengthwise water-proofing?? | IEC 60794-1-2 |
| Single wire, material | FRNC material |
| Individual wire diameter | 2.9 mm ±0.1 mm |
| Tensile strength short-term/long-term | 1500 N / 500 N |
| Lateral pressure short term | 500 N/cm |
| Lateral pressure, long-term | 300 N/cm |
| Impact strength | 1,5 Nm / 3 x |
| Bending radius, single element | 30 mm (Short-term) |
| 30 mm (Short-term) | |
| Bending radius, entire cable | 150 mm (Short-term) |
| 150 mm (Short-term) | |
| 850 nm | 2.5 dB/km |
| 1300 nm | 0.7 dB/km |
| Halogen-free | According to IEC 60754-2 |
| FO cable | |
| Fiber | GOF |
| Item number | 1402194 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AB |
| Customs tariff number | 85447000 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
PSI-MOS-CNET/FO 850 E - FO converters 2313711
-
PSI-MOS-CNET/FO 850 T - FO converters 2313724
-
PSI-MOS-DNET/FO 850 T - FO converters 2313986
-
PSI-MOS-DNET/FO 850 E - FO converters 2313999
-
PSI-MOS-RS422/FO 850 E/E2000 - FO converters 2708012
-
PSI-MOS-DNET CAN/FO 850/EM - FO converters 2708096
-
PSI-MOS-PROFIB/FO 850 T - FO converters 2708261
-
PSI-MOS-PROFIB/FO 850 E - FO converters 2708274
-
PSI-MOS-RS485W2/FO 850 T - FO converters 2708326
-
PSI-MOS-RS485W2/FO 850 E - FO converters 2708339
-
PSI-MOS-RS422/FO 850 E - FO converters 2708355
-
PSI-MOS-RS232/FO 850 E - FO converters 2708371
-
PSI-MOS-PROFIB/FO 850 T-SO - FO converters 2708614
-
PSI-MOS-PROFIB/FO 850 E-SO - FO converters 2708711
-
PSI-MOS-PROFIB/FO1300 E - FO converters 2708559
-
PSI-MOS-RS485W2/FO1300 E - FO converters 2708562
-
PSI-MOS-RS422/FO1300 E - FO converters 2708575
-
PSI-MOS-RS232/FO1300 E - FO converters 2708588
-
PSI-MOS-PROFIB/FO1300 T - FO converters 2708892
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland